Bearings
Miling Machines
Bearings

Link-Belt™ Mounted Ball Bearings
Link-Belt™ mounted bearings provide performance in the most rugged conditions. Our spherical roller bearings perform with outstanding misalignment capabilities, field adjustable clearance, and excellent sealing option.

Link-Belt™ Cylindrical Roller Bearings
Link-Belt cylindrical roller bearings are ready to meet your needs. We offer standard cylindrical roller bearing sizes and styles, as well as custom bearings. Complete with case-carburized bearing quality steel and complex geometries, our bearings are designed to consistently perform in demanding situations.

Rex™ Mounted Spherical Roller Bearings
Regal Rexnord mounted spherical roller bearings are available in a wide range of shaft sizes, mounting styles, sealing options, and housing configurations to meet diverse application needs. Built to perform in harsh, contaminated environments, these bearings handle both thrust and radial loads across multiple industries. For applications requiring quick installation and minimal downtime, the Rex SHURLOK adapter-mounted spherical roller bearing delivers exceptional reliability. Its innovative adapter system simplifies changeovers and maximizes uptime, keeping your equipment and your operations running strong.

Duralon™ Unmounted Filament Bearings
Duralon filament wound bearings are truly innovative. Made from corrosion-resistant fiberglass and epoxy resin, these filament bearings are tough, lightweight, and easily customized. Designed for use in high load oscillating pivoting and linear applications where lubrication is an issue, Duralon composite filament bearings withstand extremely harsh environments and deliver outstanding performance.

Sealmaster™ Mounted Ball Bearings
Sealmaster ball bearings come in a wide range of shaft sizes, mounting styles, seals, and housings to fit your bearing needs. The Sealmaster Gold line features an integrated system including a felt labyrinth seal and metal flinger that helps retain grease and block contamination.