Linear Systems
Construction Solutions
Linear Systems

Thomson Electrak XD
Engineered for the most demanding construction operations, the Thomson Electrak® XD delivers strength (up to 25 kN loads) and controllability for tough tasks. Its rugged design (up to IP69K) ensures reliable performance in harsh conditions.

Thomson Electrak HD
The Electrak HD provides high force (up to 16 kN loads) and smart controls for critical construction functions. Built tough for harsh outdoor environments, this model offers precision and uptime no matter the season.
Thomson Electrak MD
With loads up to 2 kN, protection up to IP69K and onboard controls, the Electrak MD is ideal for everyday construction tasks. This compact model combines efficient motion and dependable operation to keep projects running smoothly no matter the conditions.

Thomson Electrak GX
Perfect for power-dense, space-constrained tasks, the Electrak GX is a diverse and customizable electromechanical solution for smooth, accurate movement to optimize efficiency and operator convenience.

Thomson Linear Electrak Throttle Linear Actuator
Rugged and dependable, the Electrak Throttle is ideal for construction applications where throttle is required. Its space-saving design and on-board electronics allow for simple installation and help increase productivity across the job site.

Thomson H-Track Electric Actuators
Meeting the application requirements of both high loads and compact space, Thomson H-Track actuators feature self-contained hydraulic actuation in the space-conscious form factor of an electric actuator. The H-Track is completely sealed, contaminant-free and maintenance-free for the life of the actuator. This electro-hydraulic linear actuator resists drifting and holds a load stationary without power during load reversals, allowing it to hold position in high-wind environments, and withstand high shock-load applications and bouncing loads.
Nook Heavy Duty Electric Cylinder
Founded in 1969 by Joseph H. Nook, Jr., Nook is a manufacturer and supplier of premium linear motion solutions with a strong presence in the Greater Cleveland community. We provide our clients with proven knowledge and flexibility to design, engineer, and manufacture quality linear motion systems and solutions for their most challenging applications. In 2021, Nook was acquired and integrated into Thomson Industries, Inc. With this partnership, we are sharing and building on the strengths of each organization, and now offer our customers nearly 130 years of combined linear motion expertise.