The growing integration of different drive forms in drive trains hybrid technologies and the development of low-consumption drives require the activation and deactivation of diverse subassemblies. They also require clutches with low consumption and an excellent torque to space ratio that can disengage quasi free from residual torque. Electromagnetic Pole-Face friction Clutches are ideal for activating auxiliary units in agricultural machinery.
Stromag KHM as a shaft-pulley connection. Backlash-free power transmission on pulley side through external body and piston with diaphragm guidance. Friction lining carrier on shaft side with low wearing, wide sliding gear.
The KHE dry-hydraulic clutch series is a more simplified design of the popular KHM models. These were developed to be weather-resistant and generate low noise at idle speed. The innovative KHE systems are also equipped with sinter pads to enhance the system’s heat capacity.