Bearings
Crawler Excavation
Bearings

Link-Belt™ Spherical Roller Bearings
Link-Belt mounted bearings provide performance in the most rugged conditions. Our spherical roller bearings perform with outstanding misalignment capabilities, field adjustable clearance, and excellent sealing option.

Link-Belt™ Cylindrical Roller Bearings
Link-Belt cylindrical roller bearings are ready to meet your needs. We offer standard cylindrical roller bearing sizes and styles, as well as custom bearings. Complete with case-carburized bearing quality steel and complex geometries, our bearings are designed to consistently perform in demanding situations.

Rex™ Mounted Spherical Roller Bearings
Regal Rexnord mounted spherical roller bearings are available in a wide range of shaft sizes, mounting styles, sealing options, and housing configurations to meet diverse application needs. Built to perform in harsh, contaminated environments, these bearings handle both thrust and radial loads across multiple industries. For applications requiring quick installation and minimal downtime, the Rex SHURLOK adapter-mounted spherical roller bearing delivers exceptional reliability. Its innovative adapter system simplifies changeovers and maximizes uptime, keeping your equipment and your operations running strong.

Rollway™ Unmounted Bearings
Rollway bearings offer a complete line of cost-effective unmounted bearings available in a wide range of sizes, cages, and bearing types. Explore the spherical bearings, deep groove ball bearings, tapered roller bearings, and more.

Duralon™ Unmounted Filament Bearings
Duralon filament wound bearings are truly innovative. Made from corrosion-resistant fiberglass and epoxy resin, these filament bearings are tough, lightweight, and easily customized. Designed for use in high load oscillating pivoting and linear applications where lubrication is an issue, Duralon composite filament bearings withstand extremely harsh environments and deliver outstanding performance.

Kilian™ Custom Engineered Assemblies
Kilian designs and manufactures custom machined race bearings known for precision and durability. These bearings are often integrated into value-added assemblies, providing complete, ready-to-use solutions for demanding applications.