Meeting the application requirements of both high loads and compact space, Thomson H-Track actuators feature self-contained hydraulic actuation in the space-conscious form factor of an electric actuator. The H-Track is completely sealed, contaminant-free and maintenance-free for the life of the actuator. This electro-hydraulic linear actuator resists drifting and holds a load stationary without power during load reversals, allowing it to hold position in high-wind environments, and withstand high shock-load applications and bouncing loads.