Linear Systems
Aerial Platform & Lifts
Linear Systems

Thomson Electrak XD
Engineered for the most demanding construction operations, the Thomson Electrak® XD delivers strength (up to 25 kN loads) and controllability for tough tasks. Its rugged design (up to IP69K) ensures reliable performance in harsh conditions.

Thomson Electrak HD
The Electrak HD provides high force (up to 16 kN loads) and smart controls for critical construction functions. Built tough for harsh outdoor environments, this model offers precision and uptime no matter the season.

Thomson H-Track Electric Actuators
Meeting the application requirements of both high loads and compact space, Thomson H-Track actuators feature self-contained hydraulic actuation in the space-conscious form factor of an electric actuator. The H-Track is completely sealed, contaminant-free and maintenance-free for the life of the actuator. This electro-hydraulic linear actuator resists drifting and holds a load stationary without power during load reversals, allowing it to hold position in high-wind environments, and withstand high shock-load applications and bouncing loads.

Thomson Electrak GX
Perfect for power-dense, space-constrained tasks, the Electrak GX is a diverse and customizable electromechanical solution for smooth, accurate movement to optimize efficiency and operator convenience.
Nook Heavy Duty Electric Cylinder
Founded in 1969 by Joseph H. Nook, Jr., Nook is a manufacturer and supplier of premium linear motion solutions with a strong presence in the Greater Cleveland community. We provide our clients with proven knowledge and flexibility to design, engineer, and manufacture quality linear motion systems and solutions for their most challenging applications. In 2021, Nook was acquired and integrated into Thomson Industries, Inc. With this partnership, we are sharing and building on the strengths of each organization, and now offer our customers nearly 130 years of combined linear motion expertise.